IESNA:LM-63-2002
[TEST]P955979
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8D-735-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 70 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]63383
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 584.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
6943.7 7584 8280.6 9020.4 9660.7 10197.1 10603.8 10841.8 10880.7 10763.9
10642.7 10634.1 10707.6 10867.7 11244.1 12182.9 14514.8 18014.8 21134.1 23530.9
25373.9 27113 28683.5 30158.8 31149.5 29721.8 24058.7 16829.4 11637.8 7826.3
3301 1047 497.5 216.3 69.2 0 0
6943.7 7597 8332.5 9046.3 9691 10227.4 10660.1 10898 10932.6 10828.8
10694.7 10690.3 10746.6 10911 11296 12031.5 14038.9 17452.4 20930.7 23414
25330.6 27260.1 28735.4 30180.4 31249 30327.5 25084 17911 12195.9 8116.2
3513 1137.8 579.7 255.3 90.9 0 0
6943.7 7588.4 8302.2 8990.1 9604.4 10114.9 10508.6 10755.2 10781.2 10690.3
10590.8 10573.5 10634.1 10798.5 11166.2 11854.1 13485.1 16561.2 20022.2 22713.2
24703.3 26797.2 28783 30604.4 32144.6 32585.8 29055.6 22609.3 15254.6 9907.3
4585.9 1808.4 1016.7 562.4 259.6 86.5 0
6943.7 7536.4 8198.4 8856 9409.7 9881.3 10257.7 10452.4 10517.3 10478.3
10404.8 10396.1 10448.1 10525.9 10742.3 11179.2 11923.3 13636.6 16561.2 19918.4
22903.5 25676.7 28506.1 31171.1 33719.3 35709.4 37054.9 37163.1 34835.5 27636.5
15531.5 5559.3 2232.4 1194.1 549.4 125.5 0
6943.7 7449.9 8034 8635.3 9158.8 9604.4 9959.2 10197.1 10305.3 10331.3
10326.9 10352.9 10426.4 10495.7 10634.1 10949.9 11503.7 12338.7 13900.5 16539.5
19987.6 23669.3 27372.6 31227.4 34407.2 37409.7 40355.9 43648.2 46213.7 44327.5
35069.1 19317 7601.3 3400.5 1436.3 147.1 0
6943.7 7402.3 7917.2 8436.3 8912.2 9349.2 9703.9 9980.8 10132.2 10240.4
10318.3 10443.7 10634.1 10785.5 10928.3 11153.3 11633.5 12403.6 13580.3 15021
17145.2 19927 23093.9 26494.4 30003 33892.4 38236 43336.7 50362.7 54537.6
49895.4 37504.9 20398.6 7276.9 1808.4 103.8 0
6943.7 7376.4 7882.6 8406 8869 9305.9 9682.3 9954.9 10119.3 10223.1
10331.3 10456.7 10638.4 10798.5 10967.2 11218.1 11685.4 12442.5 13627.9 15155.1
17192.8 19918.4 23011.7 26343 29920.8 33853.4 38292.3 43661.2 50354 54286.7
49216.2 36786.7 20299.1 7424 1786.8 116.8 0
6943.7 7289.8 7705.2 8159.4 8596.4 9020.4 9401.1 9721.2 9950.5 10127.9
10313.9 10538.9 10785.5 10993.2 11196.5 11486.4 11953.6 12676.1 13749 15211.3
17071.7 19347.3 22077.2 25222.4 28778.7 32780.5 37150.1 41870.1 47667.4 52097.5
46040.7 28752.7 13043.9 4438.8 1055.6 90.9 0
6943.7 7233.6 7545.1 7904.2 8293.6 8687.2 9076.6 9418.4 9729.9 10002.5
10288 10560.5 10820.1 11049.4 11309 11685.4 12226.2 13061.2 14315.8 16029
18296 21000 24136.5 27563 31050 34718.7 38486.9 42488.8 46469 47810.2
42480.1 28471.5 12247.8 3673 1479.6 411 0
6943.7 7134.1 7359.1 7618.6 7943.1 8297.9 8644 9003.1 9331.9 9665
10002.5 10309.6 10569.2 10846.1 11140.3 11490.7 12035.8 12909.7 14259.5 16228
18789.2 21744.1 24906.6 28112.4 31305.2 34511 37812 40974.6 42415.2 39668
31236 15669.9 4231.1 1605.1 873.9 242.3 0
6943.7 7030.3 7142.8 7324.5 7566.7 7830.6 8146.5 8453.6 8786.8 9098.2
9461.7 9812.1 10158.2 10521.6 10898 11347.9 11966.6 12927 14372 16530.9
19364.6 22726.2 25970.9 28765.7 31184.1 33472.7 35333 35774.3 33524.6 27389.9
17089 6247.2 1254.6 385 134.1 47.6 0
6943.7 6978.4 7025.9 7164.4 7363.4 7584 7847.9 8120.5 8414.7 8730.5
9068 9414.1 9794.8 10184.2 10616.8 11135.9 11815.2 12814.6 14216.3 16137.2
18711.3 21696.5 24435.1 26139.6 26922.7 27065.5 26485.7 24651.4 21289.8 16323.2
9608.8 3270.7 744.1 212 60.6 26 0
6943.7 6909.1 6913.5 6987 7121.1 7285.5 7484.5 7696.5 7908.5 8107.5
8328.2 8531.5 8769.4 8998.7 9249.7 9552.5 9998.1 10699 11806.5 13420.2
15492.5 17595.1 19044.5 19247.8 18088.3 15933.8 12853.5 9024.7 5144 2353.5
1008 380.7 142.8 56.2 26 4.3 0
6943.7 6788 6697.1 6645.2 6602 6524.1 6390 6178 5896.8 5563.6
5182.9 4780.6 4378.2 4019.2 3742.3 3538.9 3391.8 3335.6 3625.5 4296
5040.2 5650.2 5615.6 4629.2 3244.7 2163.2 1496.9 1042.6 696.5 432.6
272.6 173.1 86.5 34.6 8.7 0 0
6943.7 6675.5 6467.8 6208.3 5836.2 5373.3 4828.2 4218.2 3569.2 2933.2
2470.3 2228.1 2176.1 2197.8 2271.3 2336.2 2388.1 2392.5 2336.2 2219.4
2089.6 1959.8 1821.4 1670 1470.9 1224.3 956.1 687.9 514.8 376.4
242.3 142.8 56.2 21.6 8.7 0 0
6943.7 6576 6203.9 5706.4 5022.9 4274.4 3491.3 2799.1 2401.1 2267
2197.8 2137.2 2089.6 2042 2016.1 1998.8 1977.1 1929.5 1825.7 1674.3
1522.9 1371.4 1224.3 1055.6 886.9 739.8 631.6 536.5 424 289.9
147.1 73.5 34.6 13 0 0 0
6943.7 6476.5 5953 5157 4274.4 3378.9 2673.7 2405.4 2327.6 2262.7
2197.8 2132.9 2068 2003.1 1907.9 1799.7 1674.3 1527.2 1367.1 1211.4
1064.3 934.5 830.7 748.5 670.6 597 519.2 411 281.2 190.4
125.5 69.2 30.3 13 0 0 0
6943.7 6415.9 5702.1 4771.9 3725 2842.4 2483.3 2409.8 2340.5 2267
2206.4 2132.9 2055 1959.8 1838.7 1687.3 1522.9 1354.1 1176.8 1003.7
860.9 770.1 705.2 644.6 579.7 514.8 441.3 350.4 276.9 220.6
160.1 103.8 34.6 4.3 0 0 0
6943.7 6329.4 5459.8 4356.6 3275 2634.7 2492 2422.7 2353.5 2280
2215.1 2145.9 2063.7 1951.2 1799.7 1639.7 1445 1250.3 1038.3 886.9
787.4 726.8 679.2 627.3 571.1 501.9 415.3 341.8 285.5 225
164.4 103.8 30.3 0 0 0 0
6943.7 6320.8 5381.9 4196.5 3102 2608.8 2517.9 2444.4 2370.8 2301.6
2232.4 2154.5 2072.3 1951.2 1804.1 1609.4 1388.7 1168.1 986.4 848
761.4 705.2 653.3 597 532.1 449.9 359.1 298.5 242.3 186
125.5 69.2 17.3 0 0 0 0
6943.7 6320.8 5325.7 4110 3028.4 2608.8 2535.2 2461.7 2379.5 2301.6
2232.4 2158.8 2076.6 1968.5 1830 1639.7 1406.1 1172.4 973.4 826.3
739.8 687.9 636 575.4 501.9 398 307.2 255.3 207.7 155.7
99.5 38.9 4.3 0 0 0 0
6943.7 6342.4 5351.7 4123 3028.4 2608.8 2535.2 2461.7 2383.8 2310.3
2236.7 2163.2 2085.3 1981.5 1843 1631 1397.4 1155.1 956.1 813.3
735.5 683.6 627.3 571.1 493.2 372.1 289.9 242.3 190.4 138.4
86.5 30.3 0 0 0 0 0
